Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3691979

Expand Table
EN
1/5
Order number
BNARTNR
Article No.
ARTNR
Thread
A
Thread
B [mm]
Length of Thread
L [mm]
Wrench size
SW1 [mm]
Across corners
EK [mm]
Height
H [mm]
Inner diameter
DI [mm]
Unit weight
STGEW [g]
Material body
MATK
Color
MATF
Packaging Unit
PACK [PCS]
Temperature range
TEMPV [°C]
Temperature range
TEMPH [°C]
Customs Tariff Number
CTN
Material
BNMAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
3701983
PG9M12PA
Pg 9
M12x1.5
8
19
21.0
20.0
10.5
3.6
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3701985
PG9M16PA
Pg 9
M16x1.5
8
20
22.0
20.0
10.5
2.9
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3701986
PG9M20PA
Pg 9
M20x1.5
8
24
26.5
20.0
10.5
3.8
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691983
PG11M16PA
Pg 11
M16x1.5
8
22
24.5
20.0
13.5
4.1
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691976
PG11M20PA
Pg 11
M20x1.5
8
24
26.5
20.0
13.5
3.9
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691980
PG13M16PA
Pg 13.5
M16x1.5
9
24
26.5
21.0
15.0
5.5
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691979
PG13M20PA
Pg 13.5
M20x1.5
9
24
26.5
21.0
15.0
4.2
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691977
PG13M25PA
Pg 13.5
M25x1.5
9
30
33.0
21.5
15.0
6.4
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691981
PG16M20PA
Pg 16
M20x1.5
10
27
30.0
22.0
17.5
6.2
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691985
PG16M25PA
Pg 16
M25x1.5
10
30
33.0
22.5
17.5
6.5
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691982
PG21M25PA
Pg 21
M25x1.5
11
33
36.5
23.5
22.5
9.4
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691975
PG21M32PA
Pg 21
M32x1.5
11
37
41.0
25.5
22.5
9.9
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691984
PG29M32PA
Pg 29
M32x1.5
11
42
46.5
25.5
30.5
16.0
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691978
PG29M40PA
Pg 29
M40x1.5
11
45
49.5
25.5
30.5
13.1
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
Show compressed display (14 products)
Número de pedido3691979
ShorttextAdapters hexagonal
Últimos cambios17.07.2024 12:45:38
Unidad

Clasificaciones

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

27-43-03-14 Anillo de ampliación/reducción (eléctrico)

ECLASS 13.0

27-43-03-14 Enlargement/reducing ring (electric)

ETIM 10.0

EC000938 Enlargement/reducing ring

ETIM 9.0

EC000938 Enlargement/reducing ring

ETIM 8.0

EC000938 Enlargement/reducing ring

ETIM 7.0

EC000938 Enlargement/reducing ring